Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
20W+20W dual BTL class-D audio amplifier
| Operating Range | Commercial |
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7491HV is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.Thanks to the high efficiency and exposed-pad-up (EPU) and down (EPD) packages, no separate heatsink is required.The TDA7491HV is pin-to-pin compatible with the TDA7491P and...
Read More
|
| Operating Range | Commercial |
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7491HV is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.Thanks to the high efficiency and exposed-pad-up (EPU) and down (EPD) packages, no separate heatsink is required.The TDA7491HV is pin-to-pin compatible with the TDA7491P and...
Read More
|