$5.99 flat-rate shipping WORLDWIDE! Now thru April 10 – no minimum purchase required. Shop now!

Active

TDA749213TR

50 W + 50 W dual BTL class-D audio amplifier

Supply Voltage Min Volt8.0
Supply Voltage Max Volt26.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 36

The TDA7492 is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.


Thanks to the high efficiency and exposed-pad-up (EPU) package, only a simple heatsink is required.

Key features
  • 50 W + 50 W continuous output power at THD = 10% with RL= 6 Ω and VCC = 25 V
  • 40 W + 40 W continuous output power at THD = 10% with RL= 8 Ω and VCC = 25 V
  • Wide-range single-supply operation (8 - 26 V)
  • High efficiency (η = 90%)
  • Four selectable, fixed gain settings of nominally 21.6 dB, 27.6 dB, 31.1 dB and 33.6 dB
  • Differential inputs minimize common-mode noise
  • Standby and mute features
  • Short-circuit protection
  • Thermal overload protection
  • Externally synchronizable
  • ECOPACK®, environmentally friendly package
Out of Stock
Supply Voltage Min Volt8.0
Supply Voltage Max Volt26.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 36

The TDA7492 is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.


Thanks to the high efficiency and exposed-pad-up (EPU) package, only a simple heatsink is required.

Key features
  • 50 W + 50 W continuous output power at THD = 10% with RL= 6 Ω and VCC = 25 V
  • 40 W + 40 W continuous output power at THD = 10% with RL= 8 Ω and VCC = 25 V
  • Wide-range single-supply operation (8 - 26 V)
  • High efficiency (η = 90%)
  • Four selectable, fixed gain settings of nominally 21.6 dB, 27.6 dB, 31.1 dB and 33.6 dB
  • Differential inputs minimize common-mode noise
  • Standby and mute features
  • Short-circuit protection
  • Thermal overload protection
  • Externally synchronizable
  • ECOPACK®, environmentally friendly package