Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
79W+79W dual BTL class D audio amplifier
| Supply Voltage Min Volt | 7.0 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7492E is a dual BTL class-D audio amplifier with single power supply designed for home audio applications.
The device is housed in a 36-pin PowerSSO package with exposed pad up (EPU), and as a result of its high efficiency, a simple heatsink is required.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.34 | 2% |
| 10-24 | $3.51 | 17% |
| 25-99 | $3.31 | 22% |
| 100-249 | $3.09 | 27% |
| 250-499 | $2.99 | 30% |
| 500 | $2.95 | 31% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 7.0 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7492E is a dual BTL class-D audio amplifier with single power supply designed for home audio applications.
The device is housed in a 36-pin PowerSSO package with exposed pad up (EPU), and as a result of its high efficiency, a simple heatsink is required.
|