Active

Free

TDA7492P13TR

25 W + 25 W dual BTL class-D audio amplifier

Supply Voltage Min Volt8.0
Supply Voltage Max Volt26.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 36

The TDA7492P is a dual BTL class-D audio amplifier with single power supply, designed for LCD TVs and monitors.


Thanks to the high efficiency and exposed-pad-down (EPD) package no heatsink is required.

Key features
  • 25 W + 25 W continuous output power at THD = 10% with VCC= 20 V and RL= 8 Ω
  • Wide-range single-supply operation (8 - 26 V)
  • High efficiency (η = 90%)
  • Four selectable, fixed gain settings of nominally 21.6 dB, 27.6 dB, 31.1 dB and 33.6 dB
  • Differential inputs minimize common-mode noise
  • Standby and mute features
  • Short-circuit protection
  • Thermal overload protection
  • Externally synchronizable
  • ECOPACK®, environmentally-friendly package
In stock
Quantity $ per unit Savings
1-9$4.000%
10-24$3.6010%
25-70$3.3915%
Contact sales
$4.00
$4.00
or
Supply Voltage Min Volt8.0
Supply Voltage Max Volt26.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 36

The TDA7492P is a dual BTL class-D audio amplifier with single power supply, designed for LCD TVs and monitors.


Thanks to the high efficiency and exposed-pad-down (EPD) package no heatsink is required.

Key features
  • 25 W + 25 W continuous output power at THD = 10% with VCC= 20 V and RL= 8 Ω
  • Wide-range single-supply operation (8 - 26 V)
  • High efficiency (η = 90%)
  • Four selectable, fixed gain settings of nominally 21.6 dB, 27.6 dB, 31.1 dB and 33.6 dB
  • Differential inputs minimize common-mode noise
  • Standby and mute features
  • Short-circuit protection
  • Thermal overload protection
  • Externally synchronizable
  • ECOPACK®, environmentally-friendly package