Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
4 x 51 W quad bridge car radio amplifier
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | FLEXIWATT 25 HB |
The TDA7560 is a breakthrough BCD (Bipolar / CMOS / DMOS) technology class AB audio power amplifier in Flexiwatt 25 package designed for high power car radio.The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $13.80 | 2% |
| 10-24 | $10.43 | 23% |
| 25-99 | $9.94 | 26% |
| 100-249 | $9.33 | 31% |
| 250-356 | $8.60 | 36% |
| 357-500 | $8.46 | 37% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | FLEXIWATT 25 HB |
The TDA7560 is a breakthrough BCD (Bipolar / CMOS / DMOS) technology class AB audio power amplifier in Flexiwatt 25 package designed for high power car radio.The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output...
Read More
|