TDA75610LVPD NRND

Low voltage operation, intelligent, quad BTL output power amplifier with full I2C diagnostics including tweeter detection and hardware stand-by/mute
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Key features
  • Multipower BCD technology
  • MOSFET output power stage
  • DMOS power output
  • High efficiency (class SB)
  • High output power capability 4x25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
  • 2 Ω driving capability (64 W max power)
  • Full I2C bus driving:
    • Standby
    • Independent front/rear soft play/mute
    • Selectable gain 26 dB /16 dB (for low noise line output function)
    • High efficiency enable/disable
    • I2C bus digital diagnostics (including DC and AC load detection)
  • Flexible fault detection through integrated diagnostic
  • DC offset detection
  • Four independent short circuit protection
  • Clipping detector pin with selectable threshold (2 %/10 %)
  • Standby/mute pin
  • Linear thermal shutdown with multiple thermal warning
  • ESD protection
  • Very robust against misconnections
  • Improved SVR suppression during battery transients
  • Capable to operate down to 6 V (e.g. “Start-stop”)