Active

TDA7562BEP-HLX

4 x 46 W multifunction quad power amplifier with built-in diagnostics features

Supply Voltage Min Volt8.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameFLEXIWATT ePad

The TDA7562BEP is a new BCD technology quad bridge type of car radio amplifier in a Flexiwatt27 package specially intended for car radio applications.Thanks to the DMOS output stage the TDA7562BEP has a very low distortion allowing a clear powerful sound.This device is equipped with a full...
Read More

Key features
  • MOSFET output power stage
  • High output power capability 4 x 25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD
  • Max. output power 4 x 68 W/2 Ω, 4 x 42 W/4 Ω@ 14.4 V
  • Full I2C bus driving:
    • Standby
    • Independent front/rear soft play/mute
    • Selectable gain 30 dB - 16 dB
    • I2C bus digital diagnostics
  • Full fault protection
  • DC offset detection
  • Four independent short circuit protection
  • Clipping detector (2% / 10%)
  • Standby/mute pin
  • ESD protection
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Supply Voltage Min Volt8.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameFLEXIWATT ePad

The TDA7562BEP is a new BCD technology quad bridge type of car radio amplifier in a Flexiwatt27 package specially intended for car radio applications.Thanks to the DMOS output stage the TDA7562BEP has a very low distortion allowing a clear powerful sound.This device is equipped with a full...
Read More

Key features
  • MOSFET output power stage
  • High output power capability 4 x 25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD
  • Max. output power 4 x 68 W/2 Ω, 4 x 42 W/4 Ω@ 14.4 V
  • Full I2C bus driving:
    • Standby
    • Independent front/rear soft play/mute
    • Selectable gain 30 dB - 16 dB
    • I2C bus digital diagnostics
  • Full fault protection
  • DC offset detection
  • Four independent short circuit protection
  • Clipping detector (2% / 10%)
  • Standby/mute pin
  • ESD protection