📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
Automotive 3 band car audio processor
Supply Voltage Min Volt | 7.5 |
Supply Voltage Max Volt | 10.0 |
Operating Voltage Min Volt | 7.5 |
Operating Voltage Max Volt | 10.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TSSOP-28 |
The TDA7719 is a high performance signal processor specifically designed for car radio applications. The device includes a high performance audioprocessor with fully integrated audio filters and new Soft Step architecture. The digital control allows programming in a wide range of filter...
Read More
|
Supply Voltage Min Volt | 7.5 |
Supply Voltage Max Volt | 10.0 |
Operating Voltage Min Volt | 7.5 |
Operating Voltage Max Volt | 10.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TSSOP-28 |
The TDA7719 is a high performance signal processor specifically designed for car radio applications. The device includes a high performance audioprocessor with fully integrated audio filters and new Soft Step architecture. The digital control allows programming in a wide range of filter...
Read More
|