Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
4 x 48 W MOSFET quad bridge power amplifier
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | FLEXIWATT 25 HB |
The TDA7851F is a breakthrough MOSFET technology class AB audio power amplifier, designed for high-power car radio.The fully complementary P-Channel/N-Channel output structure allows a rail-to-rail output voltage swing. This, combined with high output current and minimized saturation losses, sets...
Read More
|
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | FLEXIWATT 25 HB |
The TDA7851F is a breakthrough MOSFET technology class AB audio power amplifier, designed for high-power car radio.The fully complementary P-Channel/N-Channel output structure allows a rail-to-rail output voltage swing. This, combined with high output current and minimized saturation losses, sets...
Read More
|