Active
0.5 A Intelligent Power Switch
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The E-TDE1707BFP is a 0.5A Integrated Power Switch with up to 48V Power supply capability.Two output configurations are possible: Load to Gnd. (High Side Mode) Load to V S (Low side Mode)Especially dedicated to proximity detectors, its internal +5V supply can be used to supply external circuits...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.47 | 2% |
| 10-24 | $3.40 | 22% |
| 25-99 | $3.13 | 29% |
| 100-249 | $2.83 | 35% |
| 250-499 | $2.69 | 39% |
| 500 | $2.68 | 39% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The E-TDE1707BFP is a 0.5A Integrated Power Switch with up to 48V Power supply capability.Two output configurations are possible: Load to Gnd. (High Side Mode) Load to V S (Low side Mode)Especially dedicated to proximity detectors, its internal +5V supply can be used to supply external circuits...
Read More
|