Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
0.5 A Intelligent Power Switch
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The E-TDE1707BFP is a 0.5A Integrated Power Switch with up to 48V Power supply capability.Two output configurations are possible: Load to Gnd. (High Side Mode) Load to V S (Low side Mode)Especially dedicated to proximity detectors, its internal +5V supply can be used to supply external circuits...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The E-TDE1707BFP is a 0.5A Integrated Power Switch with up to 48V Power supply capability.Two output configurations are possible: Load to Gnd. (High Side Mode) Load to V S (Low side Mode)Especially dedicated to proximity detectors, its internal +5V supply can be used to supply external circuits...
Read More
|