📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

TDE1707BFP

TDE1707BFP

TDE1707CFP

TDE1707CFP

TDE1707CFPT

Active

0.5 A Intelligent Power Switch

Quantity $ per Unit Savings
1 - 9$4.910%
10 - 24$4.606%
25 - 99$4.4410%
100 - 249$4.1017%
250 - 499$3.9819%
500$3.7623%
Contact Sales
Out of stock
$4.91
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The E-TDE1707BFP is a 0.5A Integrated Power Switch with up to 48V Power supply capability.


Two output configurations are possible:

Load to Gnd. (High Side Mode)


Load to V
S (Low side Mode)


Especially dedicated to proximity detectors, its internal +5V supply can be used to supply external circuits (See also AN495/0692). A signal is internally generated to block the In signal, and prevent activation of the output switch, as long as an abnormal condition is detected. The power-on transition, as well as the chip overtemperature and the output overcurrent, concurr to the generation of such signal. A minimum delay of 25µs (Typ.value) is added to the trailing edge of such signal to ensure that a stable normal situation is present when the signal disappears. The delay (of the disapperance of the block signal; no delay at its on set) can be further increased connecting a capacitor between pin3 and ground. It can drive resistive or inductive loads.

Key features
  • Indicator status LED driver
  • Adjustable delay at switch on
  • High burst immunity
  • +5V regulated AUX. voltage
  • Thermal shutdown
  • Supply and output reversal protection
  • 0.5A Output current
  • 6V to 48V supply voltage range
  • Low side or high side switch configuration
  • Internal voltage clamping
  • GND and VS open wire protection
  • Overload and short circuit protections