Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

TDE1897RFPT

_

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-20

The TDE1897R/TDE1898R is a monolithic Intelligent Power Switch in Multipower BCD Technology, for driving inductive or resistive loads. An internal Clamping Diode enables the fast demagnetization of inductive loads.Diagnostic for CPU feedback and extensive use of electrical protections make this...
Read More

Key features
  • TWO DIAGNOSTIC OUTPUTS
  • OPEN LOAD DETECTION
  • OUTPUT STATUS LED DRIVER
  • DIFFERENTIAL INPUTS WITH LARGE COMMON MODE RANGE AND THRESHOLD HYSTERESIS
  • INTERNAL NEGATIVE VOLTAGE TO VS - 45V FOR FAST DEMAGNETIZATION
  • 0.5A OUTPUT CURRENT
  • INTERNAL CURRENT LIMITING
  • 18V TO 35V SUPPLY VOLTAGE RANGE
  • OPEN GROUND PROTECTION
  • UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
  • THERMAL SHUTDOWN
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-20

The TDE1897R/TDE1898R is a monolithic Intelligent Power Switch in Multipower BCD Technology, for driving inductive or resistive loads. An internal Clamping Diode enables the fast demagnetization of inductive loads.Diagnostic for CPU feedback and extensive use of electrical protections make this...
Read More

Key features
  • TWO DIAGNOSTIC OUTPUTS
  • OPEN LOAD DETECTION
  • OUTPUT STATUS LED DRIVER
  • DIFFERENTIAL INPUTS WITH LARGE COMMON MODE RANGE AND THRESHOLD HYSTERESIS
  • INTERNAL NEGATIVE VOLTAGE TO VS - 45V FOR FAST DEMAGNETIZATION
  • 0.5A OUTPUT CURRENT
  • INTERNAL CURRENT LIMITING
  • 18V TO 35V SUPPLY VOLTAGE RANGE
  • OPEN GROUND PROTECTION
  • UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
  • THERMAL SHUTDOWN