Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
_
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The TDE1897C/TDE1898C is a monolithic Intelligent Power Switch in Multipower BCD Technology, for driving inductive or resistive loads. An internal Clamping Diode enables the fast demagnetization of inductive loads.Diagnostic for CPU feedback and extensive use of electrical protections make this...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.47 | 2% |
| 10-24 | $6.56 | 21% |
| 25-99 | $6.09 | 27% |
| 100-249 | $5.56 | 33% |
| 250-499 | $5.31 | 36% |
| 500 | $5.16 | 38% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The TDE1897C/TDE1898C is a monolithic Intelligent Power Switch in Multipower BCD Technology, for driving inductive or resistive loads. An internal Clamping Diode enables the fast demagnetization of inductive loads.Diagnostic for CPU feedback and extensive use of electrical protections make this...
Read More
|