$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

TDE3247FP

TDE3247FP

Active

TDE3247FPT

Interface circuit (relay and lamp driver)

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The TDE3247 is a monolithic amplifier designed for high current and high voltage applications, specifically to drive lamps, relays and stepping motors.The Device is essentialy blow-out proof. Current limiting is available to limit the peak output current to a safe value, the adjustment only...
Read More

Key features
  • Open ground protection
  • High output current
  • Internal thermal protection with hysteresis to avoid the intermediate output levels
  • Adjustable short-circuit protection to ground
  • Short-circuit protection to VCC
  • Large supply voltage range: 8 to 30V
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The TDE3247 is a monolithic amplifier designed for high current and high voltage applications, specifically to drive lamps, relays and stepping motors.The Device is essentialy blow-out proof. Current limiting is available to limit the peak output current to a safe value, the adjustment only...
Read More

Key features
  • Open ground protection
  • High output current
  • Internal thermal protection with hysteresis to avoid the intermediate output levels
  • Adjustable short-circuit protection to ground
  • Short-circuit protection to VCC
  • Large supply voltage range: 8 to 30V