Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Tiny GNSS dual-bands low power module
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 7A994 |
| ECCN EU | NEC |
| Package Size | LLC18 - 9.7 x 10.1 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | 18LD LGA 9.7X10.1X2.55MM PITCH |
The Teseo-LIV4F module is an easy-to-use global navigation satellite system (GNSS) standalone low power module, embedding Teseo IV single die GNSS receiver IC working simultaneously on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS) able to provide positioning or raw measurement data.The...
Read More
|
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 7A994 |
| ECCN EU | NEC |
| Package Size | LLC18 - 9.7 x 10.1 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | 18LD LGA 9.7X10.1X2.55MM PITCH |
The Teseo-LIV4F module is an easy-to-use global navigation satellite system (GNSS) standalone low power module, embedding Teseo IV single die GNSS receiver IC working simultaneously on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS) able to provide positioning or raw measurement data.The...
Read More
|