Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Industrial GNSS dead reckoning module with 6-axis IMU
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 7A994 |
| ECCN EU | NEC |
| Package Size | LLC24 - 16.0 x 12.0 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LCC 24 PINS PACKAGE |
Teseo-VIC3DA and Teseo-VIC3D modules are an easy to use dead-reckoning Global Navigation Satellite System (GNSS) standalone module, embedding Teseo III single die standalone positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).The Teseo-VIC3Dx...
Read More
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 7A994 |
| ECCN EU | NEC |
| Package Size | LLC24 - 16.0 x 12.0 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LCC 24 PINS PACKAGE |
Teseo-VIC3DA and Teseo-VIC3D modules are an easy to use dead-reckoning Global Navigation Satellite System (GNSS) standalone module, embedding Teseo III single die standalone positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).The Teseo-VIC3Dx...
Read More
|