Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Low voltage PNP power Darlington transistor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The TIP102 is a silicon Epitaxial-Base NPN power transistor in monolithic Darlington configuration mounted in TO-220 plastic package. It is intented for use in power linear and switching applications.
The complementary PNP type is TIP107.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.57 | 2% |
| 10-99 | $0.97 | 37% |
| 100-499 | $0.64 | 59% |
| 500 | $0.51 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The TIP102 is a silicon Epitaxial-Base NPN power transistor in monolithic Darlington configuration mounted in TO-220 plastic package. It is intented for use in power linear and switching applications.
The complementary PNP type is TIP107.
|