$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

TIP35CW

Complementary power transistors

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

The devices are manufactured in planar technology with “base island” layout. The resulting transistors show exceptional high gain performance coupled with very low saturation voltage.

Key features
  • Low collector-emitter saturation voltage
  • Complementary NPN - PNP transistors
In stock
Quantity $ per unit Savings
1-9$2.952%
10-99$1.8436%
100-499$1.3155%
500$1.1062%
Contact sales
$2.95
$2.89
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

The devices are manufactured in planar technology with “base island” layout. The resulting transistors show exceptional high gain performance coupled with very low saturation voltage.

Key features
  • Low collector-emitter saturation voltage
  • Complementary NPN - PNP transistors