Active
Wide bandwidth dual bipolar op-amps
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 44.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-8 |
The TJM4558 is a high performance monolithic dual operational amplifier.
The circuit combines all the outstanding features of the MC1458 and, in addition possesses three times the unity gain bandwidth of the industry standard.
|
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 44.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-8 |
The TJM4558 is a high performance monolithic dual operational amplifier.
The circuit combines all the outstanding features of the MC1458 and, in addition possesses three times the unity gain bandwidth of the industry standard.
|