Active
Low input current (200pA), low power (200uA) 35V JFET Op-Amp, single
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TL061 is a high-speed JFET input single operational amplifier, that incorporates wellmatched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The device features high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.85 | 10% |
| 10-24 | $0.61 | 36% |
| 25-99 | $0.55 | 42% |
| 100-249 | $0.48 | 49% |
| 250-499 | $0.45 | 52% |
| 500 | $0.43 | 55% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TL061 is a high-speed JFET input single operational amplifier, that incorporates wellmatched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The device features high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|