📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Low input current (200pA), low power (200uA) 35V JFET Op-Amp, single
Supply Voltage Min Volt | 6.0 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The TL061 is a high-speed JFET input single operational amplifier, that incorporates wellmatched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The device features high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.72 | 1% |
10-99 | $0.60 | 17% |
100-240 | $0.50 | 31% |
240 + |
Contact sales |
Supply Voltage Min Volt | 6.0 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The TL061 is a high-speed JFET input single operational amplifier, that incorporates wellmatched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The device features high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|