🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

TL071IDT

TL071IDT

Active

TL071CDT

JFET inputs, low input bias current

Supply Voltage Min Volt5.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TL071, TL071A and TL071B are high-speed JFET input single operational amplifiers. Each of these JFET input operational amplifiers incorporates well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and...
Read More

Key features
  • Internal frequency compensation
  • Low harmonic distortion: 0.01% (typ)
  • High slew rate: 16 V /µs (typ)
  • Wide common-mode (up to VCC+) and differential voltage range
  • Low noise en = 15 nV/√Hz (typ)
  • Low input bias and offset currenT
  • High input impedance JFET input stage
  • Latch-up free operation
  • Output short-circuit protection
In stock
Quantity $ per unit Savings
1-9$1.500%
10-24$0.9239%
25-99$0.7749%
100-249$0.5961%
250-500$0.5166%
Contact sales
$1.50
$1.50
Supply Voltage Min Volt5.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TL071, TL071A and TL071B are high-speed JFET input single operational amplifiers. Each of these JFET input operational amplifiers incorporates well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and...
Read More

Key features
  • Internal frequency compensation
  • Low harmonic distortion: 0.01% (typ)
  • High slew rate: 16 V /µs (typ)
  • Wide common-mode (up to VCC+) and differential voltage range
  • Low noise en = 15 nV/√Hz (typ)
  • Low input bias and offset currenT
  • High input impedance JFET input stage
  • Latch-up free operation
  • Output short-circuit protection