📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

TL071CDT

TL071CDT

TL071IDT

Active

JFET inputs, low input bias current

Quantity $ per Unit Savings
1 - 9$0.671%
10 - 99$0.5814%
100 - 230$0.4434%
Contact Sales
In stock
$0.67
Parameter NameParameter Value
Supply Voltage Min Volt5.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TL071, TL071A and TL071B are high-speed JFET input single operational amplifiers. Each of these JFET input operational amplifiers incorporates well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.


The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature coefficient.

Key features
  • Internal frequency compensation
  • Low harmonic distortion: 0.01% (typ)
  • High slew rate: 16 V /µs (typ)
  • Wide common-mode (up to VCC+) and differential voltage range
  • Low noise en = 15 nV/√Hz (typ)
  • Low input bias and offset currenT
  • High input impedance JFET input stage
  • Latch-up free operation
  • Output short-circuit protection