Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
JFET inputs, low input bias current
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TL081, TL081A and TL081B are high-speed JFET input single operational amplifiers incorporating well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.61 | 2% |
| 10-24 | $0.44 | 28% |
| 25-99 | $0.38 | 37% |
| 100-249 | $0.33 | 45% |
| 250-499 | $0.31 | 49% |
| 500 | $0.29 | 52% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TL081, TL081A and TL081B are high-speed JFET input single operational amplifiers incorporating well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|