Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
JFET inputs, low input bias current
Supply Voltage Min Volt | 6.0 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The TL081, TL081A and TL081B are high-speed JFET input single operational amplifiers incorporating well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.42 | 0% |
10-24 | $0.30 | 30% |
25-99 | $0.26 | 39% |
100-249 | $0.23 | 46% |
250-500 | $0.20 | 52% |
500 + |
Contact sales |
Supply Voltage Min Volt | 6.0 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The TL081, TL081A and TL081B are high-speed JFET input single operational amplifiers incorporating well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|