📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

TL084IYDT

TL084IYDT

TL084IDT

TL084IDT

TL084IPT

Active

JFET inputs, low input bias current

Quantity $ per Unit Savings
1 - 9$1.220%
10 - 24$1.1110%
25 - 99$1.0515%
100 - 249$0.8630%
250 - 499$0.8035%
500$0.7142%
Contact Sales
Out of stock
$1.23
Parameter NameParameter Value
Supply Voltage Min Volt6.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-14L

The TL084I, TL084AI, TL084BI, TL084C, TL084AC and TL084BC are high-speed, JFET input, quad operational amplifiers incorporating well matched, high voltage JFET and bipolar transistors in a monolithic integrated circuit.


The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature coefficient.

Key features
  • Wide common-mode (up to VCC+) and differential voltage
    range
  • Low input bias and offset current
  • Output short-circuit protection
  • High input impedance JFET input stage
  • Internal frequency compensation
  • Latch up free operation
  • High slew rate: 16 V/μs (typical)