$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Adjustable Voltage Reference
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TL1431 is a adjustable shunt voltage reference with guaranteed temperature stability over the entire operating temperature range.The output voltage may be set to any value between 2.5 V and 36 V with two external resistors.The TL1431 operates with a wide current range from 1 to 100 mA with a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.63 | 2% |
| 10-24 | $0.44 | 28% |
| 25-99 | $0.40 | 36% |
| 100-249 | $0.35 | 44% |
| 250-499 | $0.32 | 48% |
| 500 | $0.31 | 50% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TL1431 is a adjustable shunt voltage reference with guaranteed temperature stability over the entire operating temperature range.The output voltage may be set to any value between 2.5 V and 36 V with two external resistors.The TL1431 operates with a wide current range from 1 to 100 mA with a...
Read More
|