TL1431CZ-AP

TL1431CZ-AP

TL1431CL3T

TL1431CL3T

Active

TL1431CCT

Adjustable Voltage Reference

Operating Temp Min Celsius-20.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-6L

The TL1431 is a adjustable shunt voltage reference with guaranteed temperature stability over the entire operating temperature range.The output voltage may be set to any value between 2.5 V and 36 V with two external resistors.The TL1431 operates with a wide current range from 1 to 100 mA with a...
Read More

Key features
  • Adjustable output voltage: VREF to 36 V
  • Sink current capability: 1 to 100 mA
  • Typical output impedance: 0.22 Ω
  • 0.4% and 0.25% voltage precision
  • Automotive temp. range - 40 °C to +125 °C
Out of Stock
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-6L

The TL1431 is a adjustable shunt voltage reference with guaranteed temperature stability over the entire operating temperature range.The output voltage may be set to any value between 2.5 V and 36 V with two external resistors.The TL1431 operates with a wide current range from 1 to 100 mA with a...
Read More

Key features
  • Adjustable output voltage: VREF to 36 V
  • Sink current capability: 1 to 100 mA
  • Typical output impedance: 0.22 Ω
  • 0.4% and 0.25% voltage precision
  • Automotive temp. range - 40 °C to +125 °C