Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Adjustable Shunt voltage reference
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-6L |
The TLVH431 is a low power adjustable shunt voltage reference, with guaranteed temperature stability over the entire operating temperature range.The output voltage may be set to any value between 1.24 V and 18 V by means of an external resistor divider.The TLVH431 operates with a wide current range...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.39 | 3% |
| 10-24 | $0.27 | 28% |
| 25-99 | $0.24 | 36% |
| 100-249 | $0.21 | 45% |
| 250-499 | $0.19 | 49% |
| 500 | $0.18 | 52% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-6L |
The TLVH431 is a low power adjustable shunt voltage reference, with guaranteed temperature stability over the entire operating temperature range.The output voltage may be set to any value between 1.24 V and 18 V by means of an external resistor divider.The TLVH431 operates with a wide current range...
Read More
|