Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Adjustable Shunt voltage reference
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TLVH431 is a low power adjustable shunt voltage reference, with guaranteed temperature stability over the entire operating temperature range.The output voltage may be set to any value between 1.24 V and 18 V by means of an external resistor divider.The TLVH431 operates with a wide current range...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.31 | 3% |
| 10-24 | $0.22 | 28% |
| 25-99 | $0.20 | 34% |
| 100-249 | $0.18 | 42% |
| 250-499 | $0.17 | 45% |
| 500 | $0.16 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TLVH431 is a low power adjustable shunt voltage reference, with guaranteed temperature stability over the entire operating temperature range.The output voltage may be set to any value between 1.24 V and 18 V by means of an external resistor divider.The TLVH431 operates with a wide current range...
Read More
|