Active
80 A High Temperature Thyristor (SCR)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Available in through hole package TO-247, the TM8050H-8W is an 800 V SCR thyristor suitable for applications where high power switching (IT(RMS) = 80 A) and low power dissipation (VTM = 1.55 V at 160 A) are key features. These features make it ideal for motorbike voltage regulator, by-pass AC...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.27 | 2% |
| 10-99 | $4.17 | 41% |
| 100-500 | $3.49 | 51% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Available in through hole package TO-247, the TM8050H-8W is an 800 V SCR thyristor suitable for applications where high power switching (IT(RMS) = 80 A) and low power dissipation (VTM = 1.55 V at 160 A) are key features. These features make it ideal for motorbike voltage regulator, by-pass AC...
Read More
|