TN1205T-600B-TR

TN1205T-600B-TR

Active

TN1205T-600B

12 A 600 V DPAK standard SCRs

Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This device is mounted in DPAK and intended for use in applications such as voltage regulators circuits for motorbikes, overvoltage crowbar protection, motor control circuits in power tools and capacitive discharge ignition.

Key features
  • High current density per square mm
Out of Stock
Quantity $ per unit Savings
1-500$1.530%
Contact sales
$1.53
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This device is mounted in DPAK and intended for use in applications such as voltage regulators circuits for motorbikes, overvoltage crowbar protection, motor control circuits in power tools and capacitive discharge ignition.

Key features
  • High current density per square mm