TN1215-600G-TR

TN1215-600G-TR

TN1215-600B

TN1215-600B

Active

TN1215-800H

12A standard SCRs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

The standard 12 A SCR series is suitable to fit all modes of control, found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen aids, inrush current limiting circuits, capacitive discharge ignition and voltage regulation circuits.Available in...
Read More

Key features
  • On-state RMS current, IT(RMS) 12 A
  • Repetitive peak off-state voltage, VDRM and VRRM 600 V, 800 V and
    1000 V
  • Triggering gate current, IGT 5 mA or 15 mA
Out of Stock
Quantity $ per unit Savings
1-500$1.180%
Contact sales
$1.18
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

The standard 12 A SCR series is suitable to fit all modes of control, found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen aids, inrush current limiting circuits, capacitive discharge ignition and voltage regulation circuits.Available in...
Read More

Key features
  • On-state RMS current, IT(RMS) 12 A
  • Repetitive peak off-state voltage, VDRM and VRRM 600 V, 800 V and
    1000 V
  • Triggering gate current, IGT 5 mA or 15 mA