Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
16 A High Temperature 800 V SCR in DPAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
Thanks to its operating junction temperature up to 150°C, the TN1605H-8B offers high thermal performance operation up to 16 A rms in a DPAK package.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (maximum IGT = 6 mA) and its turn-on current rise (dI/dt = 100...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.93 | 74% |
| 10-99 | $1.23 | 11% |
| 100-499 | $0.83 | 25% |
| 500 | $0.65 | 41% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
Thanks to its operating junction temperature up to 150°C, the TN1605H-8B offers high thermal performance operation up to 16 A rms in a DPAK package.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (maximum IGT = 6 mA) and its turn-on current rise (dI/dt = 100...
Read More
|