TN1605H-8G-TR

TN1605H-8G-TR

Active

TN1605H-8G

16 A 800 V High Temperature SCR in D2PAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Thanks to its operating junction temperature up to 150°C, the TN1605H-8G offers high thermal performance operation up to 16 A rms in a D²PAK SMD package.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (maximum IGT = 8 mA) and its turn-on current rise (dI/dt =...
Read More

Key features
  • High junction temperature: Tjmax. = 150 °C
  • VDRM / VRRM = 800 V
  • VDSM / VRSM = 900 V
  • Tight IGT spread: 5 to 8 mA
  • High static immunity dV/dt = 500 V/μs at 150 °C
  • High turn-on rise dI/dt at 100 A/μs
  • Halogen-free molding, lead-free plating
  • ECOPACK2 compliant
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Thanks to its operating junction temperature up to 150°C, the TN1605H-8G offers high thermal performance operation up to 16 A rms in a D²PAK SMD package.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (maximum IGT = 8 mA) and its turn-on current rise (dI/dt =...
Read More

Key features
  • High junction temperature: Tjmax. = 150 °C
  • VDRM / VRRM = 800 V
  • VDSM / VRSM = 900 V
  • Tight IGT spread: 5 to 8 mA
  • High static immunity dV/dt = 500 V/μs at 150 °C
  • High turn-on rise dI/dt at 100 A/μs
  • Halogen-free molding, lead-free plating
  • ECOPACK2 compliant