Active
16 A 600 V High Temperature SCR in insulated TO-220I
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Thanks to its operating junction temperature up to 150°C, the TN1610H-6I offers high thermal performance operation up to 16 A rms.Its trade-off noise immunity (dV/dt = 1000 V/μs) versus its gate triggering current (IGT = 10 mA) and its turn-on current rise (dI/dt = 100 A/μs) allows to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.56 | 0% |
| 10-99 | $0.64 | 59% |
| 100-499 | $0.58 | 63% |
| 500 | $0.47 | 70% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Thanks to its operating junction temperature up to 150°C, the TN1610H-6I offers high thermal performance operation up to 16 A rms.Its trade-off noise immunity (dV/dt = 1000 V/μs) versus its gate triggering current (IGT = 10 mA) and its turn-on current rise (dI/dt = 100 A/μs) allows to...
Read More
|