$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
16A standard SCRs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
The standard TN16 / TYNx16 16 A SCRs series is suitable for general purpose applications.
Using clip assembly technology, they provide a superior performance in surge current capabilities.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.02 | 2% |
| 10-99 | $1.27 | 36% |
| 100-499 | $0.83 | 58% |
| 500 | $0.67 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
The standard TN16 / TYNx16 16 A SCRs series is suitable for general purpose applications.
Using clip assembly technology, they provide a superior performance in surge current capabilities.
|