Active
High Temperature 20A SCRs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Packaged in a non-isolated TO-220AB, this device offers high thermal performance during operation of up to 20 ARMS, thanks to a junction temperature of up to 150 °C.The combination of noise immunity and low gate triggering current allows to design strong and compact control...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.54 | 0% |
| 10-99 | $0.63 | 59% |
| 100-499 | $0.55 | 64% |
| 500 | $0.48 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Packaged in a non-isolated TO-220AB, this device offers high thermal performance during operation of up to 20 ARMS, thanks to a junction temperature of up to 150 °C.The combination of noise immunity and low gate triggering current allows to design strong and compact control...
Read More
|