Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

TN2540-600G-TR

TN2540-600G-TR

Active

TN2540-800G-TR

Standard 25 A SCRs

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

These standard 25 A SCRs are suitable for general purpose applications.


Using clip assembly technology, they provide a superior performance in surge current capabilities.


TXN625RG is packaged in TO-220AB ins.

Key features
  • On-state rms current, IT(RMS)25 A
  • Repetitive peak off-state voltage, VDRM/VRRM600 to 1200 V
  • Triggering gate current, IGT40 mA
  • Insulated package TO-220AB ins
    • Insulating voltage 2500 V rms
    • UL1557 certified (file ref. E81734)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

These standard 25 A SCRs are suitable for general purpose applications.


Using clip assembly technology, they provide a superior performance in surge current capabilities.


TXN625RG is packaged in TO-220AB ins.

Key features
  • On-state rms current, IT(RMS)25 A
  • Repetitive peak off-state voltage, VDRM/VRRM600 to 1200 V
  • Triggering gate current, IGT40 mA
  • Insulated package TO-220AB ins
    • Insulating voltage 2500 V rms
    • UL1557 certified (file ref. E81734)