JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.
Active
30 A 600 V D2PAK High Temperature Thyristor SCR
Thanks to its operating junction temperature up to 150°C, the TN3015H-6G SCR in D2PAK package offers high thermal performance operation up to 30 A RMS in a compact SMD design.Its trade-off noise immunity (dV/dt = 1000 V/μs) versus its gate triggering current (IGT = 15 mA) and its... Read More
Thanks to its operating junction temperature up to 150°C, the TN3015H-6G SCR in D2PAK package offers high thermal performance operation up to 30 A RMS in a compact SMD design.
Its trade-off noise immunity (dV/dt = 1000 V/μs) versus its gate triggering current (IGT = 15 mA) and its turn-on current rise (dI/dt = 100 A/μs) allows to design robust and compact control circuit for voltage regulator in motorbikes and industrial drives, overvoltage crowbar protection, motor control circuits in power tools and kitchen appliances and inrush current limiting circuits.
Please enter your email address and get notified when the product is back in stock.