Active
30A 800V High Temperature SCR in TO-220
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Thanks to its junction temperature Tj up to 150 °C, the TN3015H-8I offers high thermal performance operation up to 30 A RMS in an TO-220AB Ins. package.Its trade-off noise immunity (dV/dt = 1000 V/μs) versus its gate triggering current (IGT = 15 mA) and its turn-on current rise...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Thanks to its junction temperature Tj up to 150 °C, the TN3015H-8I offers high thermal performance operation up to 30 A RMS in an TO-220AB Ins. package.Its trade-off noise immunity (dV/dt = 1000 V/μs) versus its gate triggering current (IGT = 15 mA) and its turn-on current rise...
Read More
|