Active
High Temperature 40A SCRs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Thanks to its junction temperature Tj up to 150 °C, the device offers high thermal performance operation up to 40 A. Its D²PAK package allows modern SMD designs as well as compact back to back configuration.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (IGT =...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.52 | 2% |
| 10-99 | $1.63 | 34% |
| 100-499 | $1.11 | 55% |
| 500 | $0.89 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Thanks to its junction temperature Tj up to 150 °C, the device offers high thermal performance operation up to 40 A. Its D²PAK package allows modern SMD designs as well as compact back to back configuration.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (IGT =...
Read More
|