Active
High Temperature 40A SCRs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The TN4015H-6T in non-isolated TO-220AB package offers high thermal performances up to 40 A, thanks to its junction temperature up to 150 °C.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (IGT = 15 mA) and its turn-on current rise (dI/dt = 100...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.21 | 0% |
| 10-99 | $1.08 | 51% |
| 100-499 | $0.96 | 57% |
| 500 | $0.76 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The TN4015H-6T in non-isolated TO-220AB package offers high thermal performances up to 40 A, thanks to its junction temperature up to 150 °C.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (IGT = 15 mA) and its turn-on current rise (dI/dt = 100...
Read More
|