Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
1200 V , 40 A Automotive SCR Thyristor in D2PAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | D2PAK |
The TN4050HA-12GY, rated 40 A RMS current, offers superior performance in peak voltage robustness up to 1400 V and surge current handling up to 400 A 10 ms sine wave pulse.Its key features allow the design of functions such as a 55 A RMS AC switch, dual back-to-back SCRs, and a 50 A average AC-DC...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | D2PAK |
The TN4050HA-12GY, rated 40 A RMS current, offers superior performance in peak voltage robustness up to 1400 V and surge current handling up to 400 A 10 ms sine wave pulse.Its key features allow the design of functions such as a 55 A RMS AC switch, dual back-to-back SCRs, and a 50 A average AC-DC...
Read More
|