Active
1200 V , 40 A Automotive SCR Thyristor in D2PAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | D2PAK |
The TN4050HA-12GY, rated 40 A RMS current, offers superior performance in peak voltage robustness up to 1400 V and surge current handling up to 400 A 10 ms sine wave pulse.Its key features allow the design of functions such as a 55 A RMS AC switch, dual back-to-back SCRs, and a 50 A average AC-DC...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.10 | 2% |
| 10-99 | $2.68 | 33% |
| 100-499 | $1.92 | 52% |
| 500 | $1.63 | 59% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | D2PAK |
The TN4050HA-12GY, rated 40 A RMS current, offers superior performance in peak voltage robustness up to 1400 V and surge current handling up to 400 A 10 ms sine wave pulse.Its key features allow the design of functions such as a 55 A RMS AC switch, dual back-to-back SCRs, and a 50 A average AC-DC...
Read More
|