$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
50 A 800 V High Temperature SCR in D2PAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Thanks to its junction temperature Tj up to 150 °C, the TN5015H-8G offers high thermal performance operation up to 50 A RMS in a compact D²PAK SMD package.Its trade-off noise immunity (dV/dt = 1000 V/μs) versus its gate triggering current (IGT = 15 mA) and its turn-on current rise...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.08 | 2% |
| 10-99 | $1.40 | 31% |
| 100-500 | $1.18 | 42% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Thanks to its junction temperature Tj up to 150 °C, the TN5015H-8G offers high thermal performance operation up to 50 A RMS in a compact D²PAK SMD package.Its trade-off noise immunity (dV/dt = 1000 V/μs) versus its gate triggering current (IGT = 15 mA) and its turn-on current rise...
Read More
|