Active
80 A 1200 V High Temperature SCR Thyristor in TO247-LL
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO247 HIGH CREEPAGE |
The SCR TN8050H-12WL is high-temperature devices suitable for industrial applications requiring high immunity with lower gate current, such as motor starters and power supplies.With a surge capability of 1400 V, this SCRs offer additional robustness for network applications such as renewable energy...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.30 | 2% |
| 10-99 | $3.58 | 42% |
| 100-500 | $2.98 | 52% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO247 HIGH CREEPAGE |
The SCR TN8050H-12WL is high-temperature devices suitable for industrial applications requiring high immunity with lower gate current, such as motor starters and power supplies.With a surge capability of 1400 V, this SCRs offer additional robustness for network applications such as renewable energy...
Read More
|