📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

TPDV840RG

TPDV840RG

TPDV1240RG

Active

40A high-voltage Triacs

Quantity $ per Unit Savings
1 - 9$15.640%
10$14.388%
Contact Sales
Out of stock
$15.64
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

The TPDVxx40 series use a high performance alternistor technology. Featuring very high commutation levels and high surge current capability, this family is well adapted to power control on inductive load (motor, transformer...).

Key features
  • On-state current (IT(RMS)): 40 A
  • Max. blocking voltage (VDRM/VRRM): 1200 V
  • Gate current (IGT): 200 mA
  • Commutation at 10 V/μs: up to 142 A/ms
  • Noise immunity: 500 V/μs
  • Insulated package:
    • 2,500 V rms (UL recognized: E81734)