TPDV840RG

TPDV840RG

TPDV640RG

NRND

40A high-voltage Triacs

Quantity $ per Unit Savings
1 - 9$11.470%
10 - 24$10.558%
25 - 99$10.1112%
100 - 499$8.9122%
500$7.9431%
Contact Sales
In stock
$11.47
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTOP3 Ins
Key features
  • On-state current (IT(RMS)): 40 A
  • Max. blocking voltage (VDRM/VRRM): 1200 V
  • Gate current (IGT): 200 mA
  • Commutation at 10 V/μs: up to 142 A/ms
  • Noise immunity: 500 V/μs
  • Insulated package:
    • 2,500 V rms (UL recognized: E81734)